热驱动器, TWA-A, RA, 供电电压 [V] AC: 24, NC(常闭), 0.95 m

088H3110

TWA-A NC 24V

Product details

毛重 0.134 Kilogram
净重 0.118 Kilogram
容积 0.459 Liter
EAN 5702420049601

 

China RoHS compliance Out of scope
Description TWA-A NC 24V
EU RoHS compliance Yes with exemptions
IP 防护等级 IP41
Product Group Thermal actuators
REACH 候选清单物质 Lead (CAS no. 7439-92-1)
SCIP 卷宗产品名称 Thermal wax actuator (TWA)
SCIP 卷宗编号 a2abfd55-651d-4ef6-83ba-4b7de07ba1bd
Type TWA-A
UNSPSC 代码 40101801
供电电压 [V] AC 24 V
功耗 [W] [额定] 2 W
接口尺寸 RA
每包数量 48 pc
电缆长度 [m] 0.95 m
端开关
连接类型 RA
阀门功能 NC(常闭)
频率范围 [Hz] [最低] 50 Hz
频率范围 [Hz] [最高] 60 Hz

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality