单管解决方案

展示9产品(s)

003Z0382

One-pipe solutions, QT, 45 °C - 60 °C, DN 10-20

QT 45-60 °C, DN 10-20, thermostatic actuator for return temperature control

003Z0383

One-pipe solutions, QT, 45 °C - 60 °C, DN 25-32

QT 45-60 °C, DN 25-32, thermostatic actuator for return temperature control

003Z0384

One-pipe solutions, QT, 35 °C - 50 °C, DN 10-20

QT 35-50 °C, DN 10-20, thermostatic actuator for return temperature control

003Z0385

One-pipe solutions, QT, 35 °C - 50 °C, DN 25-32

QT 35-50 °C, DN 25-32, thermostatic actuator for return temperature control

003Z0397

One-pipe solutions, QT, 35 °C - 50 °C, DN 15-32

QT 35-50°C, (DN15-32), thermostatic actuator for return temperature control

003Z0398

One-pipe solutions, QT, 45 °C - 60 °C, DN 15-32

QT 45-60°C, DN15-32 (4.0), thermostatic actuator for return temperature control

查看: