ChangeOver6 驱动器, 为Novoocn, 供电电压 [V] AC: 24, 1 m

003Z8521

NovoCon S 六通转向执行器,带表面温度传感器

Detalhes do produto

毛重 0.742 Kilogram
净重 0.682 Kilogram
容积 2 Liter
EAN 5702428964654

 

China RoHS compliance Out of scope
Description NovoCon S 六通转向执行器,带表面温度传感器
IP 防护等级 IP53
REACH 候选清单物质 No
产品系列 Other valves
使用 为Novoocn
供电电压 [V] AC 24 V
供电电压[V] DC 24 V
型号 ChangeOver6 actuators
控制信号类型 两点控制
操作扭矩 [Nm] 10 N-m
标记产品 Yes
电缆长度 [m] 1 m

Acessórios

Peças de Reposição

Replacement

Replacement

Replacement

Serviços

Software

Software and firmware to extend functionality