钢管和铜管连接件, G 3/8" A, 12, 镀镍

013G4102

Tento produkt nebyl nalezen v katalogu/objednávkovém sytému. Prosím kontaktujte Zákaznický servis Danfoss.

Cu/Steel fittings for pipe 12 mm

Detaily produktu

Gross weight 0.016 Kilogram
Net weight 0.016 Kilogram
Volume 0.008 Liter
EAN 5702420033129

 

Connections G 3/8" A
Contain batteries No
Description Cu/Steel fittings for pipe 12 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
For tubings Steel and Copper
For valves RA-FN 10
RA-N 10
RA-U/UN 10
RLV 10
RA-DV 10
RLV-S 10
Label product Yes
Packing format Industrial pack
Product group Compression fittings
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a76c5ed7-e33e-4d63-b06e-8751d1fc2312
Test pressure [bar] 16 bar
Thread External
Tube dimension [mm] 12
Type Compression fittings for steel and copper tubings
Usage for steel & copper
Working pressure [bar] [Max] 10 bar

Příslušenství

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality