RA 2000 Sensors, RA 2940, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RA

013G2940

Frost protection, limiting and locking of temperature set-point, positive shut-off feature

Product details

Gross weight 0.166 Kilogram
Net weight 0.164 Kilogram
Volume 0.286 Liter
EAN 5702420048185

 

Capillary tube length [m] [Max] 0 m
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contain batteries No
Contents of set Sensor
Description Frost protection, limiting and locking of temperature set-point, positive shut-off feature
Frost protection Yes
Product Group Radiator Sensors
REACH Candidate List substances 0.1 No
Sensor design RA 2000
Sensor media Gas
Sensor setting temperature [°C] [Max] 26 °C
Sensor setting temperature [°C] [Min] 5 °C
Sensor type Built-in sensor
Sensor version RA 2940
Shut-off function Yes
Temperature limitation Yes
Type RA 2000 Sensors
UNSPSC CODE 40101801

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality