AVP, PN 16, DN 15, 4 m³/h, 0.2 bar - 1 bar, 外螺纹, G 3/4 A

003H6246

AVP PN16 15/4 0,2-1,0 螺纹供水

產品詳情

總重 1.938 Kilogram
淨重 1.938 Kilogram
Volume 4.552 Liter
EAN 5702421537381

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
China RoHS compliance Out of scope
Contain batteries No
Description AVP PN16 15/4 0,2-1,0 thread flow
Differential pressure range [bar] [Max] 12 bar
Differential pressure setting [bar] [Max] 1 bar
Differential pressure setting [bar] [Min] 0.2 bar
EU RoHS compliance Yes with exemptions
Flow control 常開
Flow limitation 常開
Function VSP - P
Function VSP - Q 常開
Function VSP - T 常開
Kvs values [m³/h] 4 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 0
Pressure class PN 16
Pressure controller Differential pressure controller
Pressure nominal [bar] 16 bar
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sealing DP material EPDM
Setting Type Adjustable
Stem position 常開
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 15
介質溫度 [°C] [最大值] 150 °C
介質溫度 [°C] [最小值] 2 °C
功能 Diff. press. controller
型號 AVP
應用 District Heating
產品群組 Pressure flow controllers
直徑 [mm] 15 mm
連接尺寸 G 3/4 A
連接類型 External Thread

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality