The MBT 5111 is a heavy-duty temperature sensor that can be used for measuring and regulating exhaust gas from diesel engines, turbines and compressors within stationary and marine applications. This temperature sensor is based on a type K thermo couple, which measures temperatures up to 800 °C. The slim construction gives a short reaction time of t0.5 = 2 sec. in water. All parts in contact with the media are made of stainless steel AISI 316 Ti. The sensor is delivered with a 6 m extension cable as standard.
展示5产品(s)
温度传感器, MBT 5111, 175 mm
温度范围 [°C]: -50 - 800, 热电耦: 1 x NiCr-Ni,K 型, 输出信号: mV, 保护管材料: AISI 316 Ti, 电气连接: 电缆, 电气连接尺寸: 2 线
温度传感器, MBT 5111, 225 mm, NPT, ANSI/ASME B1.20.1
温度范围 [°C]: -50 - 800, 热电耦: 1 x NiCr-Ni,K 型, 输出信号: mV, 保护管材料: AISI 316 Ti, 电气连接: 电缆, 电气连接尺寸: 2 线
温度传感器, MBT 5111, 275 mm, NPT, ANSI/ASME B1.20.1
温度范围 [°C]: -50 - 800, 热电耦: 1 x NiCr-Ni,K 型, 输出信号: mV, 保护管材料: AISI 316 Ti, 电气连接: 电缆, 电气连接尺寸: 2 线
温度传感器, MBT 5111, 275 mm, NPT, ANSI/ASME B1.20.1
温度范围 [°C]: -50 - 800, 热电耦: 1 x NiCr-Ni,K 型, 输出信号: mV, 保护管材料: AISI 316 Ti, 电气连接: 电缆, 电气连接尺寸: 2 线
温度传感器, MBT 5111, 115 mm, NPT
温度范围 [°C]: -50 - 800, 热电耦: 1 x NiCr-Ni,K 型, 输出信号: mV, 保护管材料: AISI 316 Ti, 电气连接: 德国DT04, 电气连接尺寸: 2 针脚