Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Aby bylo zachováno zabezpečení Vašeho účtu, byl iniciován postup přihlášení.Platnost vaší relace vyprší za
Byli jste odhlášeni z důvodu nečinnosti v posledních 120 minutách.
You are at the {0} store.
MBT 400 Pt 1000 temperature sensor developed for measuring room temperature. Pt-element according to EN 60751.
Shows 1 product(s)
温度传感器, MBT 400, Pt
测量范围 [°C]: -50 - 50, 传感器元件阻抗 [Ohm]: 1000
Zobrazit: