Pressure transmitter, DST P310, -1 bar - 159 bar, -14.5 psi - 2306 psi
- Photos :
- Drawing :
- Videos :


Pressure transmitter, DST P310, -1 bar - 159 bar, -14.5 psi - 2306 psi
076G1015
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: DST P310-9736-A0AB06-0