The Danfoss DST P110 series pressure transmitter is designed for demanding refrigeration, air conditioning and industrial cooling applications, such as: chillers, transport refrigeration, commercial refrigeration, variable speed HVAC, heat pumps, variable refrigerant flow (VRF) Drawn from over 30 years of experience with MEMS pressure sensing, the DST P110 offers outstanding performance in a compact and durable stainless-steel package. Running a powerful ARM-based microcontroller, the DST P110 offers diagnostic features and scalable performance features at a competitive price.
展示2产品(s)
压力变送器, DST P100, 0 bar - 50 bar, 0 psi - 725 psi
电气连接: Deutsch, 压力连接类型: M, 压力连接尺寸: 10 x 1, 规格,关键: DST P100-2736-J8FA04-3
Pressure transmitter, DST P100, 0 bar - 10 bar, 0 psi - 145 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Deutsch DT04, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P100-2036-C3GB04-1