(P1K1) 1.1 KW / 1.5 HP
n/a
(P1K5) 1.5 KW / 2.0 HP
n/a
(P2K2) 2.2 KW / 3.0 HP
n/a
(P3K0) 3.0 KW / 4.0 HP
n/a
(P4K0) 4.0 KW / 5.0 HP
n/a
(P5K5) 5.5 KW / 7.5 HP
n/a
(P7K5) 7.5 KW / 10 HP
n/a
(P11K) 11 KW / 15 HP
HP not Valid if T7 drive, HP usually one size down
(P15K) 15 KW / 20 HP
HP not Valid if T7 drive, HP usually one size down
(P18K) 18.5 KW / 25 HP
HP not Valid if T7 drive, HP usually one size down
(P22K) 22 KW / 30 HP
HP not Valid if T7 drive, HP usually one size down
(P30K) 30 KW / 40 HP
HP not Valid if T7 drive, HP usually one size down
(P37K) 37 KW / 50 HP
HP not Valid if T7 drive, HP usually one size down
(P45K) 45 KW / 60 HP
HP not Valid if T7 drive, HP usually one size down
(P55K) 55 KW / 75 HP
HP not Valid if T7 drive, HP usually one size down
(P75K) 75 KW / 100 HP
HP not Valid if T7 drive, HP usually one size down
(P90K) 90 KW / 125 HP
HP not Valid if T7 drive, HP usually one size down
(N110) (N110) 110 KW / 150 HP
n/a
(N132) (N132) 132 KW / 200 HP
n/a
(N160) (N160) 160 KW / 250 HP
n/a
(N200) (N200) 200 KW / 300 HP
n/a
(N250) (N250) 250 KW / 350 HP
n/a
(N315) (N315) 315 KW / 450 HP
n/a
(N355) (N355) 355 KW / 500 HP
n/a
(N400) (N400) 400 KW / 550 HP
n/a
(N450) (N450) 450 KW / 600 HP
n/a
(N500) (N500) 500 KW / 650 HP
n/a
(N560) (N560) 560 KW / 750 HP
n/a