VLT® PROFIBUS DP V1 MCA 101
Operating the frequency converter via a field bus lets you reduce the cost of your system, communicate faster and more effi ciently, and benefi t from an easier user interface.
• PROFIBUS DP V1 gives you wide compatibility, a high level of availability, support for all major PLC vendors, and compatibility with future versions
• Fast, effi cient communication, transparent installation, advanced diagnosis and parameterisation and auto- confi guration of process data via GSD-fi le
• A-cyclic parameterisation using PROFIBUS DP V1, PROFIdrive or Danfoss FC profi le state machines, PROFIBUS DP V1, Master Class 1 and 2