Drives are available with a choice of IP00 /chassis, IP21/ chassis, IP21 Type1, IP54/Type 12,
IP55/Type12. IP66/ type 4X enclosures to facilitate their adoption in control cabinets, mounting in
control rooms or mounting outdoors. A wide variety of options is offered including door mounted
isolators, anti-condensation heaters, top or bottom cable entry etc and a variety of cooling options
are also available.
-
For dry room mounting B , C, D and E Frames; A Frames not included
-
n/a
-
IP21/Type 1 + Space Heater + Thermostat
-
IP54/Type 12 + Space Heater + Thermostat
-
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
-
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
-
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
-
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
-
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
-
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
-
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
-
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet