Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
要保持帐户的安全性,必须启动登出程序。您的会话将在该时间过期:
由于在过去 120 分钟内一直未活动,您已经被登出。
您在{0}商城。
展示7产品(s)
ORF, TEAT 20-12; TEA 20-12; TEAQ 20-12; TEVA 20-12
包装方式: 多包装
ORF, TEA 20-20; TEAT 20-20; TEVA 20-20; TEAQ 20-20
ORF, TEAT 85-33; TEAQ 85-33; TEVA 85-33; TEA 85-33
ORF, TEVA 85-55; TEA 85-55; TEAT 85-55; TEAQ 85-55
膨胀阀元件, 55 °C - 95 °C, TEAT 85; TEAT 20
膨胀阀元件, 90 °C - 130 °C, TEAT 85; TEAT 20
膨胀阀元件, 35 °C - 65 °C, TEAT 85; TEAT 20
查看: