Orifice for expansion valve, ORF, R407C; R452A; R407A; R134a; R407F; R404A/R507A; R513A; R22; R448A; R449A

067B2710

产品详情

毛重 0.164 Kg
净重 0.13 Kg
Volume 0.283 Liter
EAN 5702428320924

 

China RoHS compliance Out of scope
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(c)
In scope of WEEE and contain batteries No
Product Name Description Orifice for expansion valve
REACH 候选清单物质 Lead (CAS no. 7439-92-1)
SCIP 卷宗产品名称 TE
SCIP 卷宗编号 7a4717a2-7803-4273-9d94-59ccfb927c1e
UK RoHS compliance Out of scope
产品系列 Expansion valves
产品配件 TXV 配件
制冷剂(s) R134a
R22
R404A/R507A
R407A
R407C
R407F
R448A
R449A
R452A
R513A
包装方式 多包装
可维修 TXV 备件
型号 ORF
审批 EAC
LLC CDC TYSK
每包数量 8 pc
用于产品 TE 12
阀芯尺寸 07
零件计划名称 TE 12
额定容量R134a,范围 N [TR] 18 TR
额定容量R134a,范围 N [千瓦] 63 kW
额定容量R22,范围 B [TR] 13.8 TR
额定容量R22,范围 B [千瓦] 48.5 kW
额定容量R22,范围 N [TR] 27 TR
额定容量R22,范围 N [千瓦] 95 kW
额定容量R404A,范围 B [TR] 9.72 TR
额定容量R404A,范围 B [千瓦] 34 kW
额定容量R404A,范围 N [TR] 23 TR
额定容量R404A,范围 N [千瓦] 81 kW
额定容量R407A,范围 N [TR] 27 TR
额定容量R407A,范围 N [千瓦] 95 kW
额定容量R407C,范围 N [TR] 26 TR
额定容量R407C,范围 N [千瓦] 91 kW
额定容量R407F,范围 N [TR] 32 TR
额定容量R407F,范围 N [千瓦] 113 kW
额定容量R507,范围 B [TR] 9.72 TR
额定容量R507,范围 B [千瓦] 34 kW
额定容量R507,范围 N [TR] 23 TR
额定容量R507,范围 N [千瓦] 81 kW
额定容量状况范围 N [IMP] tcond=100 °F
tevap=40 °F
tliq=98 °F
额定容量状况范围 N [SI] tconc=38 °C
tevap=4.4 °C
tliq=37 °C

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality