展示89产品(s)
Solenoid valve, EVR 32, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 16.700, Packing format: Single pack
Solenoid valve, EVR 40, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 24.200, Packing format: Single pack
Solenoid valve, EVR 6, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 1.000, Packing format: Multi pack
Solenoid valve, EVR 10, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 2.200, Packing format: Multi pack
Solenoid valve, EVR 15, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 3.300, Packing format: Multi pack