展示89产品(s)
Solenoid valve, EVR 6, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 1.000, Packing format: Multi pack
Solenoid valve, EVR 10, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 2.200, Packing format: Multi pack
Solenoid valve, EVR 15, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 3.300, Packing format: Multi pack
Solenoid valve, EVR 15, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 3.300, Packing format: Multi pack
Solenoid valve, EVR 25, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 9.800, Packing format: Single pack
Solenoid valve, EVR 15, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 3.300, Packing format: Industrial pack
Solenoid valve, EVR 2, Flare, 1/4 in, Function: NC
Body material: Brass, Kv value [m³/h]: 0.160, Packing format: Multi pack
Solenoid valve, EVR 3, Flare, 3/8 in, Function: NC
Body material: Brass, Kv value [m³/h]: 0.270, Packing format: Multi pack
Solenoid valve, EVR 10, Flare, 1/2 in, Function: NC
Body material: Brass, Kv value [m³/h]: 2.200, Packing format: Multi pack