展示89产品(s)
Solenoid valve, EVR 15, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 3.300, Packing format: Multi pack
Solenoid valve, EVR 20, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 6.000, Packing format: Multi pack
Solenoid valve, EVR 25, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 9.800, Packing format: Single pack
Solenoid valve, EVR 15, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 3.300, Packing format: Industrial pack
Solenoid valve, EVR 32, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 16.700, Packing format: Single pack
Solenoid valve, EVR 6, Solder, ODF, Function: NO
Body material: Brass, Kv value [m³/h]: 1.000, Packing format: Multi pack
Solenoid valve, EVR 10, Solder, ODF, Function: NO
Body material: Brass, Kv value [m³/h]: 2.200, Packing format: Multi pack
Solenoid valve, EVR 3, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 0.270, Packing format: Multi pack
Solenoid valve, EVR 3, Solder, ODF, Function: NC
Body material: Brass, Kv value [m³/h]: 0.270, Packing format: Multi pack