BOCK, HGX44e/565-4 S CO2, Semi-hermetic CO2 subcritical

097C4457

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16265

产品详情

毛重 218.349 Kilogram
净重 201.449 Kilogram
容积 271.656 Liter
EAN 5715162629949

 

Adaptor decompression valve No
Anti-vibration pads Yes
Contain batteries No
Description Compressor HGX44e/565-4 S CO2
Discharge connection size [mm] 28 mm
Family CO2 compressors
Frequency Hz 50
In scope of WEEE No
Intermediate flange/adapter No
IP 等级 IP 66
Legacy BOCK ID 16265
Max pressure (PS) - high side 55 bar
Max pressure (PS) - low side 30 bar
Model number HGX44e/565-4 S CO2
Oil differential pressure sensor DELTA-P II 220-240V - 1 - 50/60 Hz
Oil pressure safety switch No
Oil sump heater 220-240V AC
Oil temperature sensor No
REACH 候选清单物质 Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
SCIP 卷宗产品名称 HG/HA(X)44/…. - series
SCIP 卷宗编号 2fb4c6ae-f5a0-44f0-9abf-d0c61b888840
Suction connection size [mm] 35 mm
Thermal protection thermostat No
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
产品名称 Reciprocating compressor HG
产品系列 Semi-hermetic compressors
制冷剂(s) R744
压缩机电源 [V] 380-420V Y/YY -3- 50Hz PW
型号 BOCK
型号 HGX44e
声功率 50Hz [db(A)] 77 dBA
声功率 @ 60Hz [db(A)] 77 dBA
应用 LBP
技术 Semi-hermetic CO2 subcritical
排气连接备注 Standard
排气连接备注 Soldering/welding
排气连接备注 Standard
排气连接备注 Soldering/welding
排气连接尺寸 [in] 1 1/8 in
气缸 4
燃油型号 BOCKlub E85
电机保护 INT69 G 115-230V AC, 50/60 Hz, IP00
相位 3
类型名称 HGX44e/565-4 S CO2
认证标准 No
颜色 Blue (standard)

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality