热驱动器, Thermot, M 30 x 1.5, 供电电压 [V] AC: 230, NC(常闭), 0.600 m
- Photos :
- Drawing :
- Videos :
![热驱动器, Thermot, M 30 x 1.5, 供电电压 [V] AC: 230, NC(常闭), 0.600 m 热驱动器, Thermot, M 30 x 1.5, 供电电压 [V] AC: 230, NC(常闭), 0.600 m](https://assets.danfoss.com/photos/preview/132178/ID140347684812-0101_preview.jpg?w=96&h=96)
![热驱动器, Thermot, M 30 x 1.5, 供电电压 [V] AC: 230, NC(常闭), 0.600 m 热驱动器, Thermot, M 30 x 1.5, 供电电压 [V] AC: 230, NC(常闭), 0.600 m](https://assets.danfoss.com/photos/preview/132178/ID140347684812-0101_preview.jpg?w=96&h=96)
热驱动器, Thermot, M 30 x 1.5, 供电电压 [V] AC: 230, NC(常闭), 0.600 m
088H3230
Thermot M30x1.5 NC 230V