带有外部螺纹DN 10的尾件

003Z0231

带有外部螺纹DN 10的尾件

产品详情

毛重 0.046 Kg
净重 0.046 Kg
Volume 0.019 Liter
EAN 5702421534823

 

Description 带有外部螺纹DN 10的尾件
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
REACH 候选清单物质 Lead (CAS no. 7439-92-1)
SCIP 卷宗产品名称 Tail pieces with thread
SCIP 卷宗编号 b1c30c39-2a01-4a7e-aa0f-69a47ec00790
产品系列 Pressure independent balancing and control valves
使用 AB-QM
型号 AB-QM accessories
阀门连接 DN 10

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality