Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
要保持帐户的安全性,必须启动登出程序。您的会话将在该时间过期:
由于在过去 120 分钟内一直未活动,您已经被登出。
您在{0}商城。
展示22产品(s)
ABNM A5 0-10V, LOG, 6.50 mm, 常开
ABNM A5 LOG, 24 V DC, 6,5 mm, NO,热力驱动器
TWA-Z, 供电电压 [V] AC: 24, 2.80 mm, 常闭, 1.20 m
TWA-Z, 24 V, 2.8 mm, NC,热力驱动器, 1,2 m
TWA-Q, 供电电压 [V] AC: 230, 5.00 mm, 常闭, 1.20 m
TWA-Q, 230 V, 5 mm, NC,热力驱动器, 1.2 m 电缆
TWA-Q, 供电电压 [V] AC: 230, 5.00 mm, 常开, 1.20 m
TWA-Q, 230 V, 5 mm, NO,热力驱动器, 1.2 m 电缆
TWA-Q, 供电电压 [V] AC: 24, 5.00 mm, 常闭, 1.20 m
TWA-Q, 24 V, 5 mm, NC,热力驱动器, 1.2 m 电缆
查看: