NXA16405-A0T02WG-A8B1D7D2E3+GACS

137H2392

NXA16405-A0T02WG-A8B1D7D2E3+GACS
Vacon 有源前端装置
380 - 500 Vac (465-800 Vdc) 1640 AmpIP00
字母数字显示
适用于 IT 网络的 IEC61800-3
无制动
A Slot: A8,带电隔离 2AI&1AO 的 OPTA1
B Slot: B1,6 个可编程 DI/DO
C Slot: D7,线电压测量
D Slot: D2,SysBus(1 根光纤)+ 隔离 CAN
E Slot: E3, PROFIBUS DP
Manual: English(英语)
液冷式机架 64

根据型号代码的其他选项

Model code: NXA16405-A0T02WG-A8B1D7D2E3+GACS
Re-configure

Product details

毛重 181 Kilogram
净重 180 Kilogram
EAN 5715253389752

 

Product View (Switch) GLBL Global (Standard)
Product Group NXA Active Front-End Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 1640 1640 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 2 AFE module w/o LCL
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B B1 6 programmableDI/DO
Option Slot C D7 Line voltage meas.
Option Slot D D2 SysBus(1fiber), CAN-MonBus
Option Slot E E3 PROFIBUS DP
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIFF02 AFE application NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval +GACS China Classification Society
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH64 Frame 64 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DA-164050
Typecode Part 2 -000107571
Salestext CH6416405-0T CH6416405-0T
Modelcode01 NXA16405-A0T02WG-
Modelcode02 A8B1D7D2E3
Modelcode05 +GACS
Calculated Net Weight [kg] 180
Calculated Gross Weight [kg] 181
Motor Power Low Overload [kW] 1005 1005
Motor Power High Overload [kW] - -
Dimensions WxHxD [mm] 746X923X375 746X923X375
Continuous Current (NO) [A] 1491 1491
Continuous Current (HO) [A] - -
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7 7
Platform VXSNXLM D D
Stock Code 7DA-164050 7DA-164050
check if complete OK OK
Salescode part 2 A8B1D7D2E3
Help Counter 1
Plant from Orderline G103 G103
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality