Energy meters, SONO 3500CT, 700 mm, qp [m³/h]: 2900.0, Heating and cooling, mains unit, 2 pulse output

187F3524

Flow meter for utility applications

Product details

Gross weight 416 Kilogram
Net weight 416 Kilogram
Volume 957.6 Liter
EAN 5702428541145

 

Application Heating and cooling
China RoHS compliance Out of scope
Description Flow meter for utility applications
Diameter [mm] 700 mm
EEE category 4 large equipment (any external dimension > 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Integrated communication 2 pulse output
Product group Energy meters
qp [m³/h] 2900 m³/h
REACH Candidate List substances No
Supply voltage type mains unit
Type SONO 3500CT
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality