The SONO3500CT is an ultrasonic flow meter especially designed for heating, cooling or combined heating/cooling application in local and district energy systems. In combination with INFOCAL 9 it becomes energy meter for heating or cooling. The SONO 3500CT has been approved according to MID class 2. The approved flow meter consists of a flow sensor pipe, 4 transducers with cables and a transmitter with LCD display.
Shows 25 product(s)
Energy meters, SONO 3500CT, 125 mm, qp [m³/h]: 100, Heating and cooling, mains unit, 2 pulse output
Flow meter for utility applications
Energy meters, SONO 3500CT, 150 mm, qp [m³/h]: 150, Heating and cooling, mains unit, 2 pulse output
Flow meter for utility applications
Energy meters, SONO 3500CT, 200 mm, qp [m³/h]: 250, Heating and cooling, mains unit, 2 pulse output
Flow meter for utility applications
Energy meters, SONO 3500CT, 250 mm, qp [m³/h]: 400, Heating and cooling, mains unit, 2 pulse output
Flow meter for utility applications
Energy meters, SONO 3500CT, 300 mm, qp [m³/h]: 560, Heating and cooling, mains unit, 2 pulse output
Flow meter for utility applications
Energy meters, SONO 3500CT, 350 mm, qp [m³/h]: 750, Heating and cooling, mains unit, 2 pulse output
Flow meter for utility applications
Energy meters, SONO 3500CT, 400 mm, qp [m³/h]: 950, Heating and cooling, mains unit, 2 pulse output
Flow meter for utility applications
Energy meters, SONO 3500CT, 500 mm, qp [m³/h]: 1475, Heating and cooling, mains unit, 2 pulse output
Flow meter for utility applications
Energy meters, SONO 3500CT, 600 mm, qp [m³/h]: 2150, Heating and cooling, mains unit, 2 pulse output
Flow meter for utility applications
Energy meters, SONO 3500CT, 700 mm, qp [m³/h]: 2900, Heating and cooling, mains unit, 2 pulse output
Flow meter for utility applications