FC-360H7K5T4E20H2BXCDXXS113XAXBX

132N1569

Frequency converter
FC-360H7K5T4E20H2BXCDXXS113XAXBX
VLT® AutomationDrive FC-(360) 360
7.5 KW / 10 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, Loadsharing
Standard Control Card, (BX) No B Option
Frame: J3
Other options according to Model code

Model code: FC-360H7K5T4E20H2BXCDXXS113XAXBX

Product details

Gross weight 4.61 kg
Net weight 4.1 kg
Volume 0 l
EAN 5715253053806

VLT® AUTOMATIONDRIVE FC 360 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 360 (360) 360
Power H High Overload
Power Size 7K5 7.5 KW / 10 HP
Voltage T4 (T4) 380-480VAC (Three phased)
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2
Brake & Stop B (B) Brake Chopper
Display X No Display (No Blind Cover)
Coating C (C) Coated PCB
Mains Option D Loadsharing
Adaptation A X Standard Cable Entries
Adaptation B X No Adaptation
Special Version S113 KONE smart inv. label + sw
Software Language Pack X Standard Language Pack
Control Card AX Standard Control Card
B Option BX (BX) No B Option
Frame Size J3 J3
Typecode Part 1 FC-360H7K5T4E20H2BXC
Typecode Part 2 DXXS113XAXBX
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901
ECCN US 3A999.a
Calculated Gross Weight [kg] 4.61
Calculated Net Weight [kg] 4.1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-360H7K5T4E20H2BXC
Modelcode02 DXXS113XAXBX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality