VLT® AutomationDrive FC 360

Shows 138 product(s)

132H6711

FC-360H4K0T4E20H2BXCDXXS112XAXBX

Frequency converter
FC-360H4K0T4E20H2BXCDXXS112XAXBX
VLT® AutomationDrive FC-(360) 360
4.0 KW / 5.5 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, Loadsharing
Standard Control Card, (BX) No B Option
Frame: J2
Other options according to Model code

Model code: FC-360H4K0T4E20H2BXCDXXS112XAXBX

132H6712

FC-360H5K5T4E20H2BXCDXXS112XAXBX

Frequency converter
FC-360H5K5T4E20H2BXCDXXS112XAXBX
VLT® AutomationDrive FC-(360) 360
5.5 KW / 7.5 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, Loadsharing
Standard Control Card, (BX) No B Option
Frame: J2
Other options according to Model code

Model code: FC-360H5K5T4E20H2BXCDXXS112XAXBX

132H6713

FC-360H7K5T4E20H2BXCDXXS112XAXBX

Frequency converter
FC-360H7K5T4E20H2BXCDXXS112XAXBX
VLT® AutomationDrive FC-(360) 360
7.5 KW / 10 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, Loadsharing
Standard Control Card, (BX) No B Option
Frame: J3
Other options according to Model code

Model code: FC-360H7K5T4E20H2BXCDXXS112XAXBX

132H6714

FC-360H11KT4E20H2BXCDXXS112XAXBX

Frequency converter
FC-360H11KT4E20H2BXCDXXS112XAXBX
VLT® AutomationDrive FC-(360) 360
11 KW / 15 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, Loadsharing
Standard Control Card, (BX) No B Option
Frame: J4
Other options according to Model code

Model code: FC-360H11KT4E20H2BXCDXXS112XAXBX

132H6715

FC-360H15KT4E20H2BXCDXXS112XAXBX

Frequency converter
FC-360H15KT4E20H2BXCDXXS112XAXBX
VLT® AutomationDrive FC-(360) 360
15 KW / 20 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, Loadsharing
Standard Control Card, (BX) No B Option
Frame: J4
Other options according to Model code

Model code: FC-360H15KT4E20H2BXCDXXS112XAXBX

132H6716

FC-360H18KT4E20H2BXCDXXS112XAXBX

Frequency converter
FC-360H18KT4E20H2BXCDXXS112XAXBX
VLT® AutomationDrive FC-(360) 360
18.5 KW / 25 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, Loadsharing
Standard Control Card, (BX) No B Option
Frame: J5
Other options according to Model code

Model code: FC-360H18KT4E20H2BXCDXXS112XAXBX

132H6717

FC-360H22KT4E20H2BXCDXXS112XAXBX

Frequency converter
FC-360H22KT4E20H2BXCDXXS112XAXBX
VLT® AutomationDrive FC-(360) 360
22 KW / 30 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, Loadsharing
Standard Control Card, (BX) No B Option
Frame: J5
Other options according to Model code

Model code: FC-360H22KT4E20H2BXCDXXS112XAXBX

132N1567

FC-360H4K0T4E20H2BXCDXXS113XAXBX

Frequency converter
FC-360H4K0T4E20H2BXCDXXS113XAXBX
VLT® AutomationDrive FC-(360) 360
4.0 KW / 5.5 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, Loadsharing
Standard Control Card, (BX) No B Option
Frame: J2
Other options according to Model code

Model code: FC-360H4K0T4E20H2BXCDXXS113XAXBX

132N1568

FC-360H5K5T4E20H2BXCDXXS113XAXBX

Frequency converter
FC-360H5K5T4E20H2BXCDXXS113XAXBX
VLT® AutomationDrive FC-(360) 360
5.5 KW / 7.5 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, Loadsharing
Standard Control Card, (BX) No B Option
Frame: J2
Other options according to Model code

Model code: FC-360H5K5T4E20H2BXCDXXS113XAXBX

132N1569

FC-360H7K5T4E20H2BXCDXXS113XAXBX

Frequency converter
FC-360H7K5T4E20H2BXCDXXS113XAXBX
VLT® AutomationDrive FC-(360) 360
7.5 KW / 10 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, Loadsharing
Standard Control Card, (BX) No B Option
Frame: J3
Other options according to Model code

Model code: FC-360H7K5T4E20H2BXCDXXS113XAXBX

View: