Room Thermostats, BasicPlus / BasicPlus2, Room Thermostat, 230 V, On-wall

088U1220

This product is not available in this store. Please contact your local Customer Service Center.

BasicPlus2 WT-DL Display, Wireless

Product details

Gross weight 0.15 Kilogram
Net weight 0.108 Kilogram
Volume 0.001 Cubic meter
EAN 5715162439944

 

Contain batteries Yes
Description BasicPlus2 WT-DL Display
Display (Yes/No) Yes
EEE category 5 small equipment (any external dimension < 50 cm)
Heating control type Room Thermostat
Humidity sensor No
In scope of WEEE Yes
Installation On-wall
Interfaces Wireless
IP protection class IP20
Output voltage [V] AC 230 V
Product description BasicPro
Product group Room Thermostats
Suitable for 230V actuators
Supply voltage [V] 230 V
Type BasicPlus / BasicPlus2
Usage Display

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality