Shut-off ball valve, CBV 10s

032B4003

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

Product details

Gross weight 0.125 Kilogram
Net weight 0.105 Kilogram
Volume 0.314 Liter
EAN 5702428818223

 

Access port No
China RoHS compliance Yes
Contain batteries No
Cv value [gal/min] 2.15 gal/min
Direction Straightway
EU RoHS compliance Out of scope
Flow direction Bi-flow
Fluid Group 2
Ignition source assessment Yes
Inlet connection type Solder, ODF
Inlet size [in] 3/8 in
Kv value [m³/h] 1.86 m³/h
Max. test pressure [bar] 65 bar
Max. test pressure [psig] 975 psig
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 650 psig
Outlet connection type Solder, ODF
Outlet size [in] 3/8 in
Packing format Multi pack
PED category Art. 4, par. 3
Product group Shut-off and regulating valves
Product Name Description Shut-off ball valve
Quantity per packing format 39 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22/R407C
R404A/R507A
R410A
SCIP dossier no. 295d7562-a036-492e-8dc8-ecf509e1008d
SCIP dossier product name CBV 6s-12s
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -30 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -22 °F
Type CBV 10s

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality