Shows 16 product(s)
Shut-off ball valve, CBV 6s
Inlet size [mm]: 6, Inlet connection type: Solder, ODF, Outlet size [mm]: 6.00, Outlet connection type: Solder, ODF
Shut-off ball valve, CBV 10s
Inlet size [mm]: 10, Inlet connection type: Solder, ODF, Outlet size [mm]: 10.00, Outlet connection type: Solder, ODF
Shut-off ball valve, CBV 10s
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Shut-off ball valve, CBV 12s
Inlet size [mm]: 12, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF
Shut-off ball valve, CBV 12s
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Shut-off ball valve, CBV 16s
Inlet size [mm]: 16, Inlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Outlet connection type: Solder, ODF
Shut-off ball valve, CBV 18s
Inlet size [mm]: 18, Inlet connection type: Solder, ODF, Outlet size [mm]: 18.00, Outlet connection type: Solder, ODF
Shut-off ball valve, CBV 18s
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Shut-off ball valve, CBV 22s
Inlet size [mm]: 22, Inlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Outlet connection type: Solder, ODF