VLT® Multiaxis Servo Drive MSD 510

Shows 53 product(s)

132H2056

MSD510SDM511SAF1C010AD6E20FHFECSXXTXXXXX

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 511
Single Axis Servo Drive Frame Size 1 50 mm
(010A) 10 A RMS rated current
600 V DC Link Voltage IP20
Hiperface
EtherCAT Standard
Safe Torque Off

Model code: MSD510SDM511SAF1C010AD6E20FHFECSXXTXXXXX

132H6625

MSD510SDM511SAF1C005AD6E20FRXECSXXTXXXXX

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 511
Single Axis Servo Drive Frame Size 1 50 mm
(005A) 5 A RMS rated current
600 V DC Link Voltage IP20
Resolver
EtherCAT Standard
Safe Torque Off

Model code: MSD510SDM511SAF1C005AD6E20FRXECSXXTXXXXX

132H6628

MSD510SDM512DAF1C02A5D6E20FRXECSXXTXXXXX

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 512
Double Axis Servo Drive Frame Size 1 50 mm
(02A5) 2.5 A RMS rated current
600 V DC Link Voltage IP20
Resolver
EtherCAT Standard
Safe Torque Off

Model code: MSD510SDM512DAF1C02A5D6E20FRXECSXXTXXXXX

132L9964

MSD510SDM512DAF1C005AD6E20FRXPNSXXTXXXXX

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 512
Double Axis Servo Drive Frame Size 1 50 mm
(005A) 5 A RMS rated current
600 V DC Link Voltage IP20
Resolver
PROFINET Standard
Safe Torque Off

Model code: MSD510SDM512DAF1C005AD6E20FRXPNSXXTXXXXX

132N0900

MSD510SDM511SAF1C005AD6E20FM1PLSXXTXXXXX

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 511
Single Axis Servo Drive Frame Size 1 50 mm
(005A) 5 A RMS rated current
600 V DC Link Voltage IP20
BiSS MT Feedback 17-bit
POWERLINK Standard
Safe Torque Off

Model code: MSD510SDM511SAF1C005AD6E20FM1PLSXXTXXXXX

132N0901

MSD510SDM512DAF1C005AD6E20FM1PLSXXTXXXXX

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 512
Double Axis Servo Drive Frame Size 1 50 mm
(005A) 5 A RMS rated current
600 V DC Link Voltage IP20
BiSS MT Feedback 17-bit
POWERLINK Standard
Safe Torque Off

Model code: MSD510SDM512DAF1C005AD6E20FM1PLSXXTXXXXX

132N5224

MSD510SDM512DAF1C02A5D6E20FE2PNSXXTXXXXX

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 512
Double Axis Servo Drive Frame Size 1 50 mm
(02A5) 2.5 A RMS rated current
600 V DC Link Voltage IP20
EnDat 2.2
PROFINET Standard
Safe Torque Off

Model code: MSD510SDM512DAF1C02A5D6E20FE2PNSXXTXXXXX

132N8822

MSD510SDM512DAF1C005AD6E20FE2PNSXXTXXXXX

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 512
Double Axis Servo Drive Frame Size 1 50 mm
(005A) 5 A RMS rated current
600 V DC Link Voltage IP20
EnDat 2.2
PROFINET Standard
Safe Torque Off

Model code: MSD510SDM512DAF1C005AD6E20FE2PNSXXTXXXXX

132N9187

MSD510SDM511SAF1C005AD6E20FXXPNSXXTXXXXX

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 511
Single Axis Servo Drive Frame Size 1 50 mm
(005A) 5 A RMS rated current
600 V DC Link Voltage IP20
Without Feedback/ Sensorless
PROFINET Standard
Safe Torque Off

Model code: MSD510SDM511SAF1C005AD6E20FXXPNSXXTXXXXX

132N9188

MSD510SDM511SAF1C010AD6E20FXXPNSXXTXXXXX

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 511
Single Axis Servo Drive Frame Size 1 50 mm
(010A) 10 A RMS rated current
600 V DC Link Voltage IP20
Without Feedback/ Sensorless
PROFINET Standard
Safe Torque Off

Model code: MSD510SDM511SAF1C010AD6E20FXXPNSXXTXXXXX

View: