Configure product

VLT® Multiaxis Servo Drive MSD 510

Select your base selections to your new product

General
Required
(MSD510) VLT® Multiaxis Servo Drive MSD
(SDM512) MSD 510 Servo Drive Module 512
(DA) Double Axis Servo Drive
(F1) Frame Size 1 50 mm
(D6) 600 V DC Link Voltage
(E20) IP20
(T) Safe Torque Off
(XXX) reserved
(XX) reserved
(GLBL) Global (Standard)
(MSD510SDM512DAF1C005AD6E20FM1) MSD510SDM512DAF1C005AD6E20FM1
(PLSXXTXXXXX) PLSXXTXXXXX
(MSD510SDM512DAF1C005AD6E20FM1) MSD510SDM512DAF1C005AD6E20FM1
(PLSXXTXXXXX) PLSXXTXXXXX
(C503) (C503) Factory Merano
(4.400) 4.4
(3.900) 3.9
(G103) G103
(Y901) Y901
(3A999.a) 3A999.a