VLT® Micro Drive FC 51

Shows 41 product(s)

132F0001

FC-051PK18S2E20H3XXCXXXSXXX

Frequency Converter
FC-051PK18S2E20H3XXCXXXSXXX
NB: Last time buy June 30, 2026
VLT® Micro Drive FC-51
0.18 KW / 0.25 HP Single phase
200 - 240 VAC (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051PK18S2E20H3XXCXXXSXXX

132F0002

FC-051PK37S2E20H3XXCXXXSXXX

Frequency Converter
FC-051PK37S2E20H3XXCXXXSXXX
NB: Last time buy June 30, 2026
VLT® Micro Drive FC-51
(PK37) 0.37 KW / 0.50 HP Single phase
200 - 240 VAC (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051PK37S2E20H3XXCXXXSXXX

132F0003

FC-051PK75S2E20H3XXCXXXSXXX

Frequency Converter
FC-051PK75S2E20H3XXCXXXSXXX
NB: Last time buy June 30, 2026
VLT® Micro Drive FC-51
(PK75) 0.75 KW / 1.0 HP Single phase
200 - 240 VAC (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051PK75S2E20H3XXCXXXSXXX

132F0005

FC-051P1K5S2E20H3BXCXXXSXXX

Frequency Converter
FC-051P1K5S2E20H3BXCXXXSXXX
NB: Last time buy June 30, 2026
VLT® Micro Drive FC-51
(P1K5) 1.5 KW / 2.0 HP Single phase
200 - 240 VAC (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB No Mains Option
M2-FRAME
Other options according to Model code

Model code: FC-051P1K5S2E20H3BXCXXXSXXX

132F0007

FC-051P2K2S2E20H3BXCXXXSXXX

Frequency Converter
FC-051P2K2S2E20H3BXCXXXSXXX
NB: Last time buy June 30, 2026
VLT® Micro Drive FC-51
(P2K2) 2.2 KW / 3.0 HP Single phase
200 - 240 VAC (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB No Mains Option
M3-FRAME
Other options according to Model code

Model code: FC-051P2K2S2E20H3BXCXXXSXXX

132F0008

FC-051PK25T2E20H3XXCXXXSXXX

Frequency Converter
FC-051PK25T2E20H3XXCXXXSXXX
NB: Last time buy June 30, 2026
VLT® Micro Drive FC-51
(PK25) 0.25 KW / 0.33 HP Three phase
200 - 240 VAC (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051PK25T2E20H3XXCXXXSXXX

132F0009

FC-051PK37T2E20H3XXCXXXSXXX

Frequency Converter
FC-051PK37T2E20H3XXCXXXSXXX
NB: Last time buy June 30, 2026
VLT® Micro Drive FC-51
(PK37) 0.37 KW / 0.50 HP Three phase
200 - 240 VAC (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051PK37T2E20H3XXCXXXSXXX

132F0010

FC-051PK75T2E20H3XXCXXXSXXX

Frequency Converter
FC-051PK75T2E20H3XXCXXXSXXX
NB: Last time buy June 30, 2026
VLT® Micro Drive FC-51
(PK75) 0.75 KW / 1.0 HP Three phase
200 - 240 VAC (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051PK75T2E20H3XXCXXXSXXX

132F0012

FC-051P1K5T2E20H3BXCXXXSXXX

Frequency Converter
FC-051P1K5T2E20H3BXCXXXSXXX
NB: Last time buy June 30, 2026
VLT® Micro Drive FC-51
(P1K5) 1.5 KW / 2.0 HP Three phase
200 - 240 VAC (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB No Mains Option
M2-FRAME
Other options according to Model code

Model code: FC-051P1K5T2E20H3BXCXXXSXXX

132F0014

FC-051P2K2T2E20H3BXCXXXSXXX

Frequency Converter
FC-051P2K2T2E20H3BXCXXXSXXX
NB: Last time buy June 30, 2026
VLT® Micro Drive FC-51
(P2K2) 2.2 KW / 3.0 HP Three phase
200 - 240 VAC (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB No Mains Option
M3-FRAME
Other options according to Model code

Model code: FC-051P2K2T2E20H3BXCXXXSXXX

View: