FC-051P2K2T2E20H3BXCXXXSXXX

132F0014

Frequency Converter
FC-051P2K2T2E20H3BXCXXXSXXX
VLT® Micro Drive FC-51
(P2K2) 2.2 KW / 3.0 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M3-FRAME
Other options according to Model code

Model code: FC-051P2K2T2E20H3BXCXXXSXXX
Re-configure

Product details

Gross weight 3.09 kg
Net weight 2.79 kg
Volume 10.896 l
EAN 5702427357525

VLT® MICRO DRIVE FC 051 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Micro Drive FC-
Micro Drive Series 051 51
Power Rating P2K2 (P2K2) 2.2 KW / 3.0 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP X No Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Frame Size M3 M3-FRAME
Typecode Part 1 FC-051P2K2T2E20H3BXCXXXSXXX
Modelcode01 FC-051P2K2T2E20H3BXCXXXSXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 3.3
Calculated Net Weight [kg] 3
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality