VLT® Micro Drive FC 21

Shows 15 product(s)

132L9681

FC-021PK18S2E20HXXXCXXXSXXX

Frequency Converter
FC-021PK18S2E20HXXXCXXXSXXX
VLT® Micro Drive FC-21
0.18 KW / 0.25 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
No RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-021PK18S2E20HXXXCXXXSXXX

132L9682

FC-021PK37S2E20HXXXCXXXSXXX

Frequency Converter
FC-021PK37S2E20HXXXCXXXSXXX
VLT® Micro Drive FC-21
(PK37) 0.37 KW / 0.50 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
No RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-021PK37S2E20HXXXCXXXSXXX

132L9683

FC-021PK75S2E20HXXXCXXXSXXX

Frequency Converter
FC-021PK75S2E20HXXXCXXXSXXX
VLT® Micro Drive FC-21
(PK75) 0.75 KW / 1.0 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
No RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-021PK75S2E20HXXXCXXXSXXX

132L9684

FC-021P1K5S2E20HXBXCXXXSXXX

Frequency Converter
FC-021P1K5S2E20HXBXCXXXSXXX
VLT® Micro Drive FC-21
(P1K5) 1.5 KW / 2.0 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
No RFI Filter
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M2-FRAME
Other options according to Model code

Model code: FC-021P1K5S2E20HXBXCXXXSXXX

132L9687

FC-021P2K2S2E20HXBXCXXXSXXX

Frequency Converter
FC-021P2K2S2E20HXBXCXXXSXXX
VLT® Micro Drive FC-21
(P2K2) 2.2 KW / 3.0 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
No RFI Filter
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M3-FRAME
Other options according to Model code

Model code: FC-021P2K2S2E20HXBXCXXXSXXX

132L9689

FC-021PK37T4E20HXXXCXXXSXXX

Frequency Converter
FC-021PK37T4E20HXXXCXXXSXXX
VLT® Micro Drive FC-21
(PK37) 0.37 KW / 0.50 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
No RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-021PK37T4E20HXXXCXXXSXXX

132L9690

FC-021PK75T4E20HXXXCXXXSXXX

Frequency Converter
FC-021PK75T4E20HXXXCXXXSXXX
VLT® Micro Drive FC-21
(PK75) 0.75 KW / 1.0 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
No RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-021PK75T4E20HXXXCXXXSXXX

132L9691

FC-021P1K5T4S20HXXXCXXXSXXX

Frequency Converter
FC-021P1K5T4S20HXXXCXXXSXXX
VLT® Micro Drive FC-21
(P1K5) 1.5 KW / 2.0 HP, Three phase
380 - 480 VAC, IP20/Ch,f. encl downsize
No RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-021P1K5T4S20HXXXCXXXSXXX

132L9694

FC-021P2K2T4E20HXBXCXXXSXXX

Frequency Converter
FC-021P2K2T4E20HXBXCXXXSXXX
VLT® Micro Drive FC-21
(P2K2) 2.2 KW / 3.0 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
No RFI Filter
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M2-FRAME
Other options according to Model code

Model code: FC-021P2K2T4E20HXBXCXXXSXXX

132L9696

FC-021P3K0T4E20HXBXCXXXSXXX

Frequency Converter
FC-021P3K0T4E20HXBXCXXXSXXX
VLT® Micro Drive FC-21
(P3K0) 3.0 KW / 4.0 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
No RFI Filter
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M3-FRAME
Other options according to Model code

Model code: FC-021P3K0T4E20HXBXCXXXSXXX

View: