FC-021P1K5S2E20HXBXCXXXSXXX

132L9684

Frequency Converter
FC-021P1K5S2E20HXBXCXXXSXXX
VLT® Micro Drive FC-21
(P1K5) 1.5 KW / 2.0 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
No RFI Filter
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M2-FRAME
Other options according to Model code

Model code: FC-021P1K5S2E20HXBXCXXXSXXX

Product details

Gross weight 1.9 kg
Net weight 1.6 kg
Volume 0 l
EAN 5715253003801

VLT® MICRO DRIVE FC 051 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Micro Drive FC-
Micro Drive Series 021 21
Power Rating P1K5 (P1K5) 1.5 KW / 2.0 HP
Phase S Single phase
Mains Voltage 2 200 - 240 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter HX No RFI Filter
Brake - Safe Stop B Brake chopper
LCP X No Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Frame Size M2 M2-FRAME
Typecode Part 1 FC-021P1K5S2E20HXBXCXXXSXXX
Modelcode01 FC-021P1K5S2E20HXBXCXXXSXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 1.9
Calculated Net Weight [kg] 1.6
ECCN EU X.A.I.003
ECCN US 3A999

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality