Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Valves for heating, district heating and cooling systems. The valves can be used with following actuators: Thermostats (TR) AFT...; Safety Temperature Monitor (STM) STFW; Actuators AMV(E) 655, 658 , 659
Shows 34 product(s)
VFG 2, PN 16, DN 15, 4 m³/h, Flange
VFG2 PN16 15/4 2-way flange flow/return
VFG 2, PN 16, DN 20, 6.3 m³/h, Flange
VFG2 PN16 20/6,3 2-way flange flow/ret
VFG 2, PN 16, DN 25, 8 m³/h, Flange
VFG2 PN16 25/8 2-way flange flow/return
VFG 2, PN 16, DN 32, 16 m³/h, Flange
VFG2 PN16 32/16 2-way flange flow/return
VFG 2, PN 16, DN 40, 20 m³/h, Flange
VFG2 PN16 40/20 2-way flange flow/return
VFG 2, PN 16, DN 50, 32 m³/h, Flange
VFG2 PN16 50/32 2-way flange flow/return
VFG 2, PN 16, DN 100, 125 m³/h, Flange
VFG2 PN16 100/125 2-way flange flow/ret
VFG 2, PN 16, DN 125, 160 m³/h, Flange
VFG2 PN16 125/160 2-way flange flow/ret
VFG 2, PN 25, DN 32, 16 m³/h, Flange
VFG2 PN25 32/16 2-way flange flow/return
VFG 2, PN 25, DN 40, 20 m³/h, Flange
VFG2 PN25 40/20 2-way flange flow/return
View: