VFG 2, PN 25, DN 40, 20.00 m³/h, Flange

065B2405

VFG2 PN25 40/20 2-way flange flow/return

Product details

Gross weight 18.4 Kilogram
Net weight 13.601 Kilogram
Volume 21.518 Liter
EAN 5702421803226

 

Application District Heating
Cavitation factor 0.55
Cavitation factor 100% 0.34
Cavitation factor 25% 0.58
Cavitation factor 50% 0.52
Cavitation factor 75% 0.5
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description VFG2 PN25 40/20 2-way flange flow/return
Diameter [mm] 40 mm
Differential pressure range [bar] [Max] 20 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function Pressure relief
Kvs values [m³/h] 20 m³/h
Leakage through port max. [% Kvs] 0.03
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle position Normally open
Stroke [mm] 8 mm
Type VFG 2
UK RoHS compliance Out of scope
Valve body material Ductile cast iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone material Stainless steel, mat. No. 1.4404
Valve seat material Stainless steel, mat. No. 1.4021
Valve size DN 40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality