This is electronic programmable timer thermostat used for controlling domestic hot water temperature. By controlling pipe temperature with help of external sensor and in accordance with level desired by the user, it will provide optimal energy savings while upholding optimal temperature maintenance.
Shows 4 product(s)
Thermostats, ECtemp Next Plus, Sensor type: Room + Floor, 16 A
Temperature - room [°C]: 5 - 35, Display type: LCD, Application: Floor heating
Thermostats, ECtemp Next Plus, Sensor type: Room + Floor, 16 A
Temperature - room [°C]: 5 - 35, Display type: LCD, Application: Floor heating
Thermostats, ECtemp Next Plus HW, Sensor type: NTC, 16 A
Display type: LCD, Application: Floor heating
Thermostats, ECtemp Next Plus, Sensor type: Floor, 16 A
Display type: LCD, Application: Floor heating