Thermostats, ECtemp Next Plus, Sensor type: Room + Floor, 16 A

088L0120

Temperature - room [°C]: 5 - 35, Display type: LCD, Application: Floor heating

Product details

Gross weight 0.8 Kilogram
Net weight 0.792 Kilogram
Volume 0.001 Cubic meter
EAN 5703466233962

 

1 Primary battery SUM weight Kg 0.001
1 Primary battery weight Kg 0.001
Ambient temperature [°C] [max] 60 °C
Ambient temperature [°C] [min] -10 °C
Application Floor heating
Approval CE
Ball pressure test temperature [°C] 75 °C
Battery qty 1
Battery type or Name Knapcelle Manganese Lithium
CE evaluated Yes
China RoHS compliance Out of scope
Colour White RAL 9010
Contain batteries Yes
Depth [mm] 16 mm
Description Danfoss ECtemp Next
DIN mounting No
Display (Yes/No) Yes
Display type LCD
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height [mm] 86 mm
In scope of WEEE Yes
Inductive load max 3A
Product description ECtemp Next Plus
Product group Thermostats
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Resistive load max [A] 16 A
SCIP dossier no. 50d35251-5939-484c-be43-57270ceaf246
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type Room + Floor
Software class A
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Temperature - floor [°C] [Max] 45 °C
Temperature - floor [°C] [Min] 5 °C
Temperature - room [°C] [Max] 35 °C
Temperature - room [°C] [Min] 5 °C
Thermostat IP Class 30
Type ECtemp Next Plus
UK RoHS compliance Out of scope
UL evaluated Out of scope
Warranty [Year] 2
Warranty type 2-year product warranty
Weight per battery 1 g
Width [mm] 86 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality