FC-302P1K1T2E20H2XNXXXXSXXXXA0BXCXXXXDX

131F0151

Variateurs de fréquence
FC-302P1K1T2E20H2XNXXXXSXXXXA0BXCXXXXDX

VLT® AutomationDrive FC-302
(P1K1) 1,1kW / 1,5HP,
Triphasé, 200 - 240VCA,(E20) IP20 / Châssis
RFI classe A2 (C3)
Sans hacheur de freinage
LCP numérique
PCB sans revêtement, Sans option secteur
Dernière vers log. std.
Taille de boîtier: A2
PROFIBUS DP MCA 101, Sans option B
Sans option C1, Sans option D

Autres options selon code modèle

Model code: FC-302P1K1T2E20H2XNXXXXSXXXXA0BXCXXXXDX
Re-configure

Product details

Poids brut 4.54 Kilogram
Poids Net 4.02 Kilogram
Volume 21.569 Liter
Numéro EAN 5702427393547

 

Vue des produits (commutateur) GLBL International (standard)
Groupe de produits FC- VLT® AutomationDrive FC-
Série 302 302
Puissance nominale P1K1 (P1K1) 1,1kW / 1,5HP
Phase T Triphasé
Tension secteur 2 200 - 240VCA
Enveloppe E20 (E20) IP20 / Châssis
Filtre RFI H2 RFI classe A2 (C3)
Brake - Safe Stop X No brake chopper
LCP N Numerical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-302P1K1T2E20H2XNX
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 1.1 1.1
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 2.38 2.38
Power Loss HO [W] 63 63
Continuous Current (HO) [A] 6.6 6.6
Intermittent Current (HO) [A] 10.6 10.6
Calculated Gross Weight [kg] 4.866
Calculated Net Weight [kg] 4.02
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P1K1T2E20H2XNX
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality