LENO MSV-BD, DN 50, Internal thread

003Z4006

MSV-BD DN 50, Internal thread, manual balancing valve

Product details

Gross weight 2.612 Kilogram
Net weight 2.6 Kilogram
Volume 3.321 Liter
EAN 5702420084107

 

China RoHS compliance Out of scope
Connection types Internal thread
Connections Rp 2
Contain batteries No
Description MSV-BD DN 50, Internal thread, manual balancing valve
Differential pressure range [bar] [Max] 2.5 bar
Drain function Yes
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Kvs values [m³/h] 40 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 20
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d3bbd2ff-8ad7-4cf6-81e8-999b1f153c41
SCIP dossier product name MSV-BD DN15-DN50 (2)
Setting scale Yes
Shut-off function Yes
Test plugs With test plugs
Type LENO MSV-BD
Valve body material DZR brass
Valve size DN 50

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality