Accessories for iC2-Move

Se muestra(n) 11 producto(s)

132G0192

IP21/Type 1 conversion kit, MA03a

IP21/Type 1 conversion kit contains top cover, bottom cover, metal
plate, rubber grommets, U-terminals and screws. For each frame size,
there is one relative IP21/Type 1 conversion kit

132G0199

NEMA 1 conversion kit, MA03a

NEMA 1 conversion kit contains bottom cover, metal plate, U-terminals
and screws. For each frame size, there is one relative NEMA 1
conversion kit.

132G0200

NEMA 1 conversion kit, MA04a

NEMA 1 conversion kit contains bottom cover, metal plate, U-terminals
and screws. For each frame size, there is one relative NEMA 1
conversion kit.

132G0206

Decoupling plate mounting kit, MA04/05a

Decoupling plate mounting kit contains power decoupling plate, cable
clamps, U-terminals and screws. For each frame size, there is one
relative decoupling plate mounting kit.

132G0236

Flush mount kit OA2

El kit de montaje empotrado contiene piezas empotradas y scrwes para montar el
panel de control en la puerta del armario, serie iC2

Ver: