OF7S1-S-AN-25-12A5-070-TX-E00

132H5063

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-12A5-070-TX-E00
Air-cooled, passive, 200-500 V AC
12.5 A, 70 Hz
Thermal Switch: None
IP00/Open Type
Sine-Wave Filter IP00 size 02
Other options according to model code

Model code: OF7S1-S-AN-25-12A5-070-TX-E00
Re-configure

Product details

Gross weight 9.6 Kilogram
Net weight 8.9 Kilogram
Volume 25.92 Liter
EAN 5714853340682

 

Product View (Switch) GLBL Global (Standard)
Product series OF7S1 Sine-wave Filter
Product target -S Frequency Converters
Cooling method -AN Air-cooled, passive
Voltage class -25 200-500 V AC
Current rating -12A5 12.5 A
Nominal frequency -070 70 Hz
Thermal protection -TX None
Protection rating -E00 IP00/Open Type
Frame designation S1C02 Sine-Wave Filter IP00 size 02
Typecode Part 1 OF7S1-S-AN-25-12A5-070-TX-E00
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Salescode part 1 OF7S1-S-AN-25-12A5-070-TX-E00 OF7S1-S-AN-25-12A5-070-TX-E00
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 9.6
Calculated Net Weight [kg] 8.9
Modelcode01 OF7S1-S-AN-25-12A5-070-TX-E00
Vendor ERR01 Cannot Determine Vendor
Options ACFRO Filter related options

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality