DSX 730-MOR085085HC10 L033X00

098G3512

Electrical connection: M12 x 1, Specification key: MOR085085HC10 L033X00

Product details

Gross weight 0.348 Kilogram
Net weight 0.26 Kilogram
Volume 1.008 Liter
EAN 5715162518984

 

Accessories NO
Axis type Dual
CE evaluated Yes
China RoHS compliance Out of scope
Circuit type Redundant
Contain batteries No
Electrical connection M12 x 1
Electrical connection size 5 pin
Electrical connection standard IEC 61076-2-101
Enclosure rating IP IP67
Measuring range 1 [°] 85 °
Measuring range 2 [°] 85 °
Output signal CAN-open
Packing format Multi pack
Product group Sensors
Product Name Description Inclination position sensor
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 42f15994-890d-40cf-97c1-195eb013e856
SCIP dossier product name GIT
Specification key MOR085085HC10 L033X00
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 10 V
Type DST X730

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality