The Danfoss DST X730 high level Inclination sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control. Danfoss DST X730 series uses MEMS technology for single and dual axis with measurement ranges up to 360° in both single and redundant versions, with extended resolution and linearity. All sensors are designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility and comes with either analogue or CANopen output. Single and redundant sensor types are available, making the complete portfolio suitable for safety-critical applications
Shows 8 product(s)
Inclination position sensor, DST X730, 180 °, Single, CAN-open
Electrical connection: M12 x 1, Axis type: Single, Specification key: MVS360000HC10 0033X00
Inclination position sensor, DST X730, 180 °, Redundant, CAN-open
Electrical connection: M12 x 1, Axis type: Single, Specification key: MVR360360HC10 0033X00
Inclination position sensor, DST X730, 85 °, Redundant, CAN-open
Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOR085085HC10 0033X00
DSX 730-MVS010000HA30 0033X00
Electrical connection: M12 x 1, Specification key: MVS010000HA30 0033X00
Inclination position sensor, DST X730, 60 °, Redundant, CAN-open
Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOR060060HC10 0033X00
Inclination position sensor, DST X730, 360 °, Redundant, Ratio metric
Supply voltage [V] DC: 5, Electrical connection: M12 x 1, Axis type: Single, Specification key: MVR360360LA10 0033X00
DSX 730-MVR360360HC10 L033X00
Electrical connection: M12 x 1, Specification key: MVR360360HC10 L033X00
DSX 730-MOR085085HC10 L033X00
Electrical connection: M12 x 1, Specification key: MOR085085HC10 L033X00