DST X710-AO045000LA10 0033X00

098G2529

Electrical connection: AMP SuperSeal, Axis type: Dual, Specification key: AO045000LA10 0033X00

Product details

Gross weight 0.058 Kilogram
Net weight 0.036 Kilogram
Volume 0.211 Liter
EAN 5715162737101

 

Accessories NO
Approval CE
Axis type Dual
Contain batteries No
Electrical connection AMP SuperSeal
Electrical connection size 6 pin
Electrical connection standard 282108-1
Measuring range 1 [°] 45 °
Output signal Ratio metric
Packing format Multi pack
Product group Sensors
Product Name Description Inclination position sensor
Quantity per packing format 20 pc
Specification key AO045000LA10 0033X00
Supply voltage [V] DC 5 V
Type DST X710

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality