The Danfoss DST X710 entry level Inclination sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control. Danfoss DST X710 series uses contactless MEMS technology for both single and dual axis with measurement ranges up to 360°. All sensors are designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility and comes with either analogue or CANopen output. Danfoss DST X710 is designed to be double mounted with specific spacers in order to have a full redundant space-saving version.
Shows 8 product(s)
Inclination position sensor, DST X710, 85 °, CAN-open
Electrical connection: AMP SuperSeal, Axis type: Dual, Specification key: AO085000HC10 0033X00
Inclination position sensor, DST X710, 85 °, Ratio metric
Electrical connection: Cable, Axis type: Dual, Specification key: FO085000LA10L033Y20
Inclination position sensor, DST X710, 30 °, CAN-open
Electrical connection: AMP SuperSeal, Axis type: Dual, Specification key: AO030000HC10 0033X00
Inclination position sensor, DST X710, 30 °, 0 - 10 V
Electrical connection: Cable, Axis type: Dual, Specification key: FO030000HA20 0033X20
Inclination position sensor, DST X710, 15 °, Ratio metric
Electrical connection: Cable, Axis type: Dual, Specification key: X710-FO015000LA10 0033X02
Inclination position sensor, DST X710, 360 °, Ratio metric
Electrical connection: Cable, Axis type: Single, Specification key: FV360000LA10 0033X10
Inclination position sensor, DST X710, 45 °, CANopen
Electrical connection: Cable, Axis type: Dual, Specification key: X710-FO045000HC11 0033X01
Inclination position sensor, DST X710, 45 °, Ratio metric
Electrical connection: AMP SuperSeal, Axis type: Dual, Specification key: AO045000LA10 0033X00