Thermometer 0-60ºC Ø35mm

088U0029

Thermometer 0-60ºC Ø35mm

Product details

Gross weight 0.018 Kilogram
Net weight 0.016 Kilogram
Volume 0.068 Liter
EAN 5702420064079

 

Description Thermometer 0-60ºC Ø35mm
Operating temperature [°C] [max] 60 °C
Operating temperature [°C] [min] 0 °C
Product description Thermometer 0-60°C Ø35mm - for flow/return temperature measurement.
Product group Floorheating, Accessories
REACH Candidate List substances No
Type Accessories for manifolds
UNSPSC CODE 41112209

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality