Lockshield Valves, RLV-S, DN 10, Angle, Standard, Internal thread

003L0121

This product is not available in this store. Please contact your local Customer Service Center.

Standard lockshield valve, nickel-plated

Product details

Gross weight 0.132 Kilogram
Net weight 0.125 Kilogram
Volume 0.076 Liter
EAN 5702420035758

 

China RoHS compliance Out of scope
Connection to radiator R 3/8
Connection to system Rp 3/8
Connection types Internal thread
Contain batteries No
Description Standard lockshield valve, nickel-plated
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Kvs values [m³/h] 1.5 m³/h
Product group Lockshield Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7137db49-55ea-470c-ba5d-28b3fb1ea9e6
SCIP dossier product name RLV-S Lock shield 1
Surface Nickel plated
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RLV-S
Valve size DN 10
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality